The most compact hollow-shaft gearbox with the highest torsional rigidity: The new miniaturized Galaxie® gearbox

The miniaturized Galaxie® gearbox takes the proven principle of our classic Galaxie® a step further. The result: innovative kinematics enabling almost full surface contact during power transmission – in an extremely compact footprint. Thanks to this unique concept, the miniaturized Galaxie® performs significantly better than established gearbox types with the same diameter in almost all dimensions. It combines the highest levels of torsional rigidity, torque density and overload capacity with a very large hollow shaft and maintains zero backlash throughout its entire lifetime.

With these outstanding characteristics, the miniaturized Galaxie® is the ideal choice for applications where maximum precision and safety are decisive even though only limited space is available and a lightweight design is paramount – for example, in medical robots.

Contact us


The functional principle of Galaxie® new interpreted

Galaxie® in miniature

The miniaturized Galaxie® gearbox: it is characterized by maximum torque density and rigidity, excellent damping properties, absolute zero backlash and the largest hollow shaft.
 

The miniaturized Galaxie® actuator: the combination of a miniaturized Galaxie® gearbox and a WITTENSTEIN cyber® motor kit line small with mit customized brake and feedback system
 


Galaxie® in miniature – Your benefits

More precision

The miniaturized Galaxie® extremely high torsional rigidity and higher dampening mean medical robots can perform surgical procedures much more precisely. Thanks to the higher machining precision, the quality of industrial products can likewise be increased. Absolute zero backlash likewise enables more precision in the application, e. g. when moving robot axes. 

 

Space and weight savings

The miniaturized Galaxie® extremely high torsional rigidity and high torque density mean you can downsize the drive train or upgrade the application without any increase in footprint. The large hollow shaft can be used very efficiently, e. g. for wiring or for integrating media and / or components. The high torque density simultaneously permits the weight of the drive train to be reduced.

 

Maximum safety

The miniaturized Galaxie® extremely high torsional rigidity provides crucial safety reserves in case of overload. For example, there are no consequences if the surgeon accidentally touches the surgical robot’s arm. Media can be supplied through the large hollow shaft without any problem – and downtime due to broken or pinched cables is reduced to a minimum. The high torque density can serve as a safety buffer.

 

Faster and easier integration

The miniaturized Galaxie® can be installed quickly and easily in a variety of applications, and with the large hollow shaft the wiring is child’s play. Other features such as camera systems requiring extra wiring are thus very simple to integrate. The footprint is compatible with standard strain wave form (Harmonic Drive) gearboxes – an immense advantage.

 

Higher productivity

The miniaturized Galaxie® extremely high torsional rigidity allows higher acceleration rates and reduces vibration in the system. You also profit from faster and, above all, more accurate positioning because there is less oscillation time. The large hollow shaft minimizes cable breakage – the cause of more than 90% of all robot downtime.

 

Technical data

Gearbox

Gearbox 

SAG090

SAG110

Data Sheet 

Dimensions

   
Gearbox diametermm

90

110

Length 

mm

55.5

59.6

Hollow shaft diameter

mm3142
Weightkg1.52.5

Technical data

   

Overall ratio

 6061

Nominal output torque

Nm70120
Max. acceleration torqueNm150250
Emergency stop torqueNm375625
Max. input speed1/min42003600

Torsional rigidity & bearing

   
Ct211)Nm/arcmin | 104 Nm/rad35 | 12.070 | 24.0
K31)Nm/arcmin | 104 Nm/rad24 | 8.342 | 14.4
K2 1)Nm/arcmin | 104 Nm/rad23 | 7.940 | 13.8
K11)Nm/arcmin | 104 Nm/rad17 | 5.830 | 10.3
Max. tilting momentNm150250

 

1) Torsional rigidity:
Ct21: Average gradient of the hysteresis in the range of 50 to 100% of Tmax
K1: Average gradient of the hysteresis in the range below 10 Nm for SAG090 and below 15 Nm for SAG110
K2: Average gradient of the hysteresis in the range between 10 and 25 Nm for SAG090 and between 15 and 50 Nm for SAG110
K3: Average gradient of the hysteresis in the range over 25 Nm for SAG090 and over 50 Nm for SAG110


Note:
Due to uninfluenced factors these values can vary ± 10%
Minimum length. The length can vary due to pre-stages and motor specific adapter plates.

Actuator

Actuator 

SAGM090

SAGM110

Data Sheet 

Dimensions

   
Outer diametermm

90

110

Length 

mm

140

160

Hollow shaft diameter

mm2635
Weightkg3.14.5

Technical data

   

Overall ratio

 6061

Nominal output torque

Nm70120
Max. acceleration torqueNm150250
Emergency stop torqueNm375625
Max. input speed1/min42003600
Operating voltageV560 | 48560 | 48
Nominal currentA4.1 | 234.6 | 31
Maximum current*Aeff10 | 6015 | 89
Number of pole pairs 1010

Torsional rigidity & bearing

   
Ct211)Nm/arcmin | 104 Nm/rad35 | 12.070 | 24.0
K31)Nm/arcmin | 104 Nm/rad24 | 8.342 | 14.4
K2 1)Nm/arcmin | 104 Nm/rad23 | 7.940 | 13.8
K11)Nm/arcmin | 104 Nm/rad17 | 5.830 | 10.3
Max. tilting momentNm150250

 

1) Torsional rigidity:
Ct21: Average gradient of the hysteresis in the range of 50 to 100% of Tmax
K1: Average gradient of the hysteresis in the range below 10 Nm for SAG090 and below 15 Nm for SAG110
K2: Average gradient of the hysteresis in the range between 10 and 25 Nm for SAG090 and between 15 and 50 Nm for SAG110
K3: Average gradient of the hysteresis in the range over 25 Nm for SAG090 and over 50 Nm for SAG110


Note:
Due to uninfluenced factors these values can vary ± 10%
Minimum length. The length can vary due to pre-stages and motor specific adapter plates.


Our newest member of the Galaxie® family

Motor

Depending on the gearbox size, cyber® kit line 85-20 or kit line 85-40 can be integrated

Electrical connection

Direct cable outlet, straight or angled integral socket version available 
 

Encoder

BISS-C, EnDat2.2, Hiperface or even the integration of a dual encoder are possible
 

Connection to the application via

Output flange (standard) or additional housing flange (customized) possible

Operating voltage

Windings for 48 or 560 V DC are available depending on the application and servo controller

Brake

A spring-loaded brake can be integrated to match the power of the motor

Miniaturized Galaxie® Gearbox

Gearbox with zero backlash, maximum rigidity and torque density make the actuator unique in its class

 

Motor

Depending on the gearbox size, cyber® kit line 85-20 or kit line 85-40 can be integrated

Electrical connection

Direct cable outlet, straight or angled integral socket version available 
 

Encoder

BISS-C, EnDat2.2, Hiperface or even the integration of a dual encoder are possible
 

Connection to the application via

Output flange (standard) or additional housing flange (customized) possible

Operating voltage

Windings for 48 or 560 V DC are available depending on the application and servo controller

Brake

A spring-loaded brake can be integrated to match the power of the motor

Miniaturized Galaxie® Gearbox

Gearbox with zero backlash, maximum rigidity and torque density make the actuator unique in its class

 


Galaxie® in miniature compared to usual strain wave gearboxes

 

  • 40 % higher maximum torque Tmax
     
  • 30 % higher torque density
     
  • 3-times higher rigidity over complete torque range
     
  • Up to 50 % larger hollow-shaft
     
  • Zero backlash over service life

 

 


Applications

MINIATURIZED GALAXIE® IN HIGH PRECISION ROBOTICS

MINIATURIZED GALAXIE® IN HIGH PRECISION ROBOTICS

  • Extreme rigidity: high precision in medical or industrial robot
  • High torque and overload capacity for safety purposes and high system robustness 
  • Small footprint: flexibility of system 
  • Easy replacement of existing strain wave or cycloid gearboxes due to output interface compatibility 
     

MINIATURIZED GALAXIE® IN ANTENNAS

MINIATURIZED GALAXIE® IN ANTENNAS

  • Highest rigidity: to keep antenna stable – even with high wind gusts
  • Best positioning accuracy: to position the satellite tracking system
  • Lightweight and compact solution for mobility of antenna

MINIATURIZED GALAXIE® IN MECHANICAL ENGINEERING INDUSTRY

MINIATURIZED GALAXIE® IN MECHANICAL ENGINEERING INDUSTRY

  • Extreme rigidity: enables simultaneous machining 
  • Zero backlash brings higher quality and higher productivity 
  • High torque and overload capacity for potential downsizing in the drive train 
  • Huge hollow shaft facilitates integration of e.g. additional media 

Downloads


Contact us

Is there anything you'd like to know about Galaxie® in miniature? Do you require personal advice?

If so, please contact us directly. We look forward to hearing from you!

captcha

Your contact