Oil & Gas

The harsh environmental conditions in the oil and gas industry place enormous demands on mechatronic systems: The most important criteria for drives are therefore the highest reliability, maximum availability and a service life of up to 25 years. We work closely with our customers to develop customized solutions that are tailored to the respective application. Our products and systems enable our partners to successfully meet the demanding challenges of oil and gas exploration.


Downhole – Electrical servo motors

For downhole applications, WITTENSTEIN offers a comprehensive range of customized brushless servo motors designed to operate in high-pressure, high-temperature (HPHT) environments and harsh environments with high shock and vibration loads. With over 20,000 installations, our motors have proven their reliability and durability in environments up to 500°F/260°C and 30K PSI/2100 bar in a wide range of applications, including:

  • Rotary Steerable Systems (RSS)
  • Power Generator
  • Telemetry
  • Measurement While Drilling (MWD), Logging While Drilling (LWD)
  • Wireline
  • Downhole Tractors
  • Coiled tubing
  • Completion (valve actuators)

Learn more


Subsea – Electrical actuators

WITTENSTEIN offers highly precise mechatronic systems with an extremely robust design, especially adapted for the processing and pumping of oil and gas in an undersea environment. Our valve actuators are an excellent example, the SSEAC® series can be used for choke, gate and ball valves. 
These actuators are optimally designed with redundancy and can be used at depths of up to 3000 meters, with a service life of 25 years.

Learn more

Contact

Is there anything you'd like to know about Oil and Gas Technology. Do you require personal advice?

If so, please contact us directly. We look forward to hearing from you!

captcha