- Expertise
- Fields of competence
- Machine and plant construction
- Automation, Robotics, Handling
Automation, Robotics, Handling
The degree of automation is steadily increasing – and with it the range of applications. That’s why we offer our customers a portfolio to meet the most diverse requirements. We can look back on more than 10 years of experience in drive technology for delta robots: our gearhead and actuator solutions in this area are as individual as our customers’ applications. We also manufacture small servo motors for the rotary axis. These solutions are suited for use in all manner of environments: we offer versions for dry areas as well as for applications where strict hygienic and chemical resistance requirements apply. A broad array of precise and highly dynamic motors are available for those applications where a high throughput is called for. iTAS® – our modular servo drive system – sets benchmarks in the intralogistics sector. Every one of our solutions is characterized by absolute compatibility as well as maximum flexibility and scalability.
![](/fileadmin/01-Leistungen/Kompetenzfelder/kompetenz-automation-robotik-handling.jpg)