New small servo motors for short-stroke movements at lightning speed
The 100% stainless steel model with IP65 protection also opens up numerous interesting applications for all fully integrated linear actuators in the cyber dynamic line in the wet areas of manufacturing, packing, filling and bottling plants for food and beverage products.
Servo actuators convince with process quality and reliability
The complete series of small servo motors with integrated screw is designed for use in highly dynamic positioning axes of machines or for installation where space is restricted. The new variant has been specifically optimized for rapid movements of up to 50 mm by modifying the ball screw drive. With a maximum travel speed of 900 mm/s, the “short stroke dynamics” version of the cyber dynamic line is a good alternative to pneumatic cylinders, even in the most highly dynamic applications, so that better, more reliable and more economically efficient machining processes can now be achieved. Unlike their pneumatic equivalent, the small servo motors are not only easy to connect to a higher-level controller. They also allow precise position control – without any retooling on the machine in case of format changes. Another advantage of this servo technology is that it is leakproof and far more energy efficient in normal operation – after all, compressed air is not only expensive to produce but a significant share of it is lost. Finally, the small servo motors with integrated screw are virtually maintenance-free and simultaneously quieter – two further benefits compared to pneumatics.
Small servo motors excite with industry grade design and compactness
All variants of the small servo motors with integrated screw enable highly optimized mounting solutions in the sizes with an outer diameter of 17 mm, 22 mm, 32 mm or 40 mm. The servo motor, spindle drive, linear guide rail and encoder system were designed by WITTENSTEIN cyber motor as a closed, highly integrated and ready-to-install unit – with the result that the moment of inertia is much lower than is possible, for instance, if the screw is simply attached to the servo motor. The strictly industry grade design was also a top priority. The complete drive is accommodated in a robust stainless steel housing with IP54 protection and can be mounted in any position.
Small servo drive systems score with connectivity and risk-free commissioning
The new small servo motors with integrated screw can be configured with simco drive servo controllers to form high-performance small servo axes. Multiple connectivity options are available for these solutions, which can be integrated in a higher-level controller via CanOpen, EtherCAT, Profinet RT/IRT, EtherNet/IP and now also SERCOS. In spite of this, this single-source system solution entails absolutely no interface risks.
Photos:
- All variants of the small servo motors with integrated screw enable highly optimized mounting solutions in the sizes with an outer diameter of 17 mm, 22 mm, 32 mm or 40 mm.
- The servo motor, spindle drive, linear guide rail and encoder system were designed by WITTENSTEIN cyber motor as a closed, highly integrated and ready-to-install unit.
- The new variant has been specifically optimized for rapid movements of up to 50 mm at a maximum travel speed of 900 mm/s by modifying the ball screw drive.
- The 100% stainless steel model with IP65 protection also opens up numerous interesting applications for all fully integrated linear actuators in the cyber dynamic line in the wet areas of manufacturing, packing, filling and bottling plants for food and beverage products.